IESNA:LM-63-2002
[TEST]P976244
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-45-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 4500LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 33.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4468.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 33.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1461.4 1498.2 1455.3 1446.1 1430.8 1409.4 1381.8 1372.6 1320.5 1299.0 
1240.8 1191.8 1155.0 1087.6 1029.4 968.1 903.7 851.6 775.0 722.9 
652.4 600.3 539.3 502.6 447.4 404.5 361.6 327.9 288.1 254.4 
220.6 186.9 144.0 110.3 70.5 33.7 0.0 
1461.4 1476.8 1486.0 1516.6 1522.7 1528.9 1528.9 1528.9 1513.5 1486.0 
1449.2 1409.4 1360.3 1292.9 1237.7 1167.3 1096.8 1023.2 958.9 888.4 
821.0 762.7 701.5 652.4 603.4 560.8 517.9 478.1 432.1 395.3 
355.5 315.6 269.7 214.5 150.2 79.7 0.0 
1461.4 1467.6 1513.5 1559.5 1593.2 1599.3 1617.7 1620.8 1617.7 1577.9 
1541.1 1507.4 1446.1 1391.0 1323.5 1237.7 1167.3 1090.6 1017.1 949.7 
888.4 821.0 762.7 710.7 661.6 615.7 576.1 527.1 478.1 426.0 
370.8 315.6 257.4 196.1 131.8 64.4 0.0 
1461.4 1498.2 1565.6 1623.9 1669.8 1694.3 1712.7 1703.5 1691.3 1666.8 
1623.9 1577.9 1513.5 1443.1 1360.3 1280.6 1194.8 1109.0 1029.4 949.7 
870.0 805.6 744.4 689.2 634.0 581.9 527.1 475.0 422.9 370.8 
318.7 269.7 217.6 162.4 107.3 52.1 0.0 
1461.4 1495.2 1568.7 1626.9 1679.0 1706.6 1718.9 1715.8 1703.5 1694.3 
1633.1 1577.9 1510.5 1452.3 1357.3 1268.4 1179.5 1093.7 1007.9 937.4 
863.9 787.3 722.9 670.8 612.6 560.8 505.6 456.6 404.5 358.5 
306.4 257.4 208.4 156.3 104.2 49.0 0.0 
